GN 134.7 Two-Way Connector Clamps Aluminum, with Locating Option

Photo

GN 134.7 Aluminum Two-Way Connector Clamps, with Locating Option Type: R - With indexing plunger
Finish: SW - Black, RAL 9005, textured finish
Type: R - With indexing plunger
Finish: SW - Black, RAL 9005, textured finish
GN 134.7 Aluminum Two-Way Connector Clamps, with Locating Option Type: R - With indexing plunger
Finish: SW - Black, RAL 9005, textured finish GN 134.7 Aluminum Two-Way Connector Clamps, with Locating Option Type: D - With ball plunger
Finish: SW - Black, RAL 9005, textured finish GN 134.7 Aluminum Two-Way Connector Clamps, with Locating Option Type: G - With thread
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

With two-way locking slide units GN 134.7, recurring positions along a square construction tube can be moved to easily and quickly. The required holes for type R or countersinks for type D can be created by the user according to the design instructions or ordered as completely finished construction tubes with locking holes GN 990.1.

For quick clamping without tools, the socket cap screws at the screw locations z, can be replaced by the adjustable hand levers GN 911 listed in the table as accessories. Centering bushings in the pass-through holes eliminate the axial play between the top and bottom parts of the locking slide units.

Two-way locking slide units GN 134.7 are delivered with unmounted indexing plunger (Type R) or spring plunger (Type D). Type G with thread is universally suitable for specific applications.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Mounting / transfer elements

  • Socket cap screws DIN 912
  • Hex nuts DIN 985
  • Centering bushings
    Stainless steel AISI 304

Indexing plunger GN 717, Type CK

  • Plunger pin
    Stainless steel AISI 303
  • Knob
    Plastic
    Technopolymer (Polyamide PA)
    Black, matte finish

Ball plunger GN 615.9, Type KN

  • Stainless steel AISI 304
  • Ball with friction bearing
  • With internal hex
  • With stainless steel lock nut ISO 4035

RoHS

Technical drawing

3D
Hide technical drawing
GN 134.7 Aluminum Two-Way Connector Clamps, with Locating Option sketch

Part Options / Table

Type

GWith thread
RWith indexing plunger
DWith ball plunger
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1
Square
s2
Square
d1
Thread
d2
Pin -0.002
Bore +0.001 / +0.003
d3
Ball Ø
k
Clamping
length
l1l2mz
Screw
locations for
screw size
Accessory
Recommended lever
GN 911 for
 z
l3
V 25V 25M 80.1970.141.973.132.681.32M8-302.483.07
V 30V 30M 80.1970.141.973.132.681.32M8-302.483.07
V 40V 40M 120.3150.262.994.923.862.17M10-503.073.62
V 50V 50M 120.3150.262.994.923.862.17M10-503.073.62

Build & Price

3D Product Configurator
Square s1
Square s2
Type



Finish
SW

Construction Information

Drawing GN 134.7

The square dimensions of these connector clamps are designed for Construction Tubes GN 990. These can be fitted by the user with locating holes (B or S) according to the dimensions specified in the table.

Construction tubes with locating holes can be ordered as standard part GN 990.1 cut to length and completely ready for installation.

Show / Hide columns
s
Square
d6 +0.3
Bore
(for type R)
d7 +0.3
Countersink
(for type D)
For flanged 
connector clamps
V 25B 5S 2.5V 25
V 30B 5S 2.5V 30
V 40B 8S 4.5V 40
V 50B 8S 4.5V 50

Application Examples

Drawing 2 GN 134.7

Selected Part

Total US Dollars (net)
$80.89
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$80.89
1024$74.15
2549$67.41
≥ 50$60.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.698 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.