GN 5334.13 Star Knobs with Loss Protection Stainless Steel AISI 316L, with Tapped Blind Bore

Photo

GN 5334.13 Stainless Steel AISI 316L Star Knobs with Loss Protection, with Tapped Blind Bore Type: K - With ball chain
Type: K - With ball chain
GN 5334.13 Stainless Steel AISI 316L Star Knobs with Loss Protection, with Tapped Blind Bore Type: K - With ball chain GN 5334.13 Stainless Steel AISI 316L Star Knobs with Loss Protection, with Tapped Blind Bore Type: A - With lanyard ring only GN 5334.13 Stainless Steel AISI 316L Star Knobs with Loss Protection, with Tapped Blind Bore Type: H - With retaining cable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 5334.13 with loss protection can be attached to a base element with the help of a ball chain or a retaining cable.

The star knobs are supplied ready assembled (with lanyard ring, with lanyard ring and retaining cable, or with lanyard ring and ball chain).

Specification

Star knob
Stainless steel AISI 316L

  • Hub welded
  • Matte shot-blasted finish

Tapped insert
Stainless steel AISI 304


Lanyard ring GN 111.6
Stainless steel AISI 301


Ball chain GN 111.5 (Type K)
Stainless steel AISI 301


Retaining cable GN 111.2 (Type H)
Stainless steel
Coated with clear plastic


RoHS

On request

Ball chains / retaining cables with other lengths
With spiral retaining cable GN 111.4
Other GN / DIN series with loss protection

Technical drawing

3D
Hide technical drawing
GN 5334.13 Stainless Steel AISI 316L Star Knobs with Loss Protection, with Tapped Blind Bore sketch

Part Options / Table

Type

AWith lanyard ring only
HWith retaining cable
KWith ball chain
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2h3r ≈st
min.
1.57M 80.550.940.470.130.880.110.59
1.97M 100.711.180.670.151.170.130.71
2.36M 120.791.500.790.151.210.130.87

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Type



Selected Part

Total US Dollars (net)
$25.09
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$25.09
5099$23.00
100249$20.91
≥ 250$18.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.094 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 5334.13-40-M8-AGN 5334.13-40-M8-HGN 5334.13-40-M8-KGN 5334.13-50-M10-AGN 5334.13-50-M10-HGN 5334.13-50-M10-KGN 5334.13-60-M12-AGN 5334.13-60-M12-HGN 5334.13-60-M12-K

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.