GN 818 Indexing Plungers Stainless Steel AISI 316, Non Lock-Out

Photo

GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out Type: BKN - With stainless steel knob, with lock nut
Type: BKN - With stainless steel knob, with lock nut
GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out Type: BKN - With stainless steel knob, with lock nut GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out Type: B - With plastic knob, without lock nut GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out Type: BK - With plastic knob, with lock nut GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out Type: BN - With stainless steel knob, without lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 818 indexing plungers are set apart by the materials used, allowing these plungers to withstand particularly corrosive environments.

Specification

Threaded body
Stainless steelA4 AISI 316
Plunger pin chemically nickel plated


Knob (Type B / BK)
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Not removable

Knob (Type BN / BKN)
Stainless steel AISI 316
Not removable


Spring
Stainless steel AISI 316Ti


RoHS

Technical drawing

3D
Hide technical drawing
GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out sketch

Part Options / Table

Type

BWith plastic knob, without lock nut
BKWith plastic knob, with lock nut
BNWith stainless steel knob, without lock nut
BKNWith stainless steel knob, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001/-0.002
Bore +0.001
l1d2
Thread
d3d4kl2l3l4A/FSpring load ≈
Initial

End
0.160.16M 8 x 10.630.630.551.380.630.200.390.79 lbf (3.5 N)2.47 lbf (11 N)
0.160.24M 8 x 10.630.630.551.380.630.200.390.67 lbf (3 N)2.47 lbf (11 N)
0.200.20M 10 x 10.750.710.631.570.710.240.470.67 lbf (3 N)2.70 lbf (12 N)
0.200.31M 10 x 10.750.710.631.570.710.240.470.67 lbf (3 N)3.15 lbf (14 N)
0.240.24M 12 x 1.50.910.870.791.890.870.240.551.01 lbf (4.5 N)3.60 lbf (16 N)
0.240.35M 12 x 1.50.910.870.791.890.870.240.550.90 lbf (4 N)4.50 lbf (20 N)
0.310.31M 16 x 1.51.101.060.942.281.020.310.671.35 lbf (6 N)5.17 lbf (23 N)
0.310.47M 16 x 1.51.101.060.942.281.020.310.671.57 lbf (7 N)5.85 lbf (26 N)
0.390.47M 16 x 1.51.101.060.942.281.020.310.671.69 lbf (7.5 N)7.19 lbf (32 N)
0.470.59M 20 x 1.51.301.261.122.811.300.390.872.02 lbf (9 N)7.19 lbf (32 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Thread d2
Type




Material

Selected Part

Total US Dollars (net)
$23.14
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$23.14
5099$21.21
100249$19.28
≥ 250$17.35
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.