SL | Not lockable |
SCL | Lockable (Keyed alike) |
SUL | Lockable (Keyed differently) |
l1 | b1 | b2 | b3 | d | h1 | h2 | l2 | l3 | l4 | l5 | l6 | m1 | m2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.83 | 0.41 | 0.83 | 0.59 | 0.26 | 1.30 | 0.94 | 4.09 | 1.77 | 1.57 | 0.57 | 0.49 | 2.20 | 0.91 |
Prior to installation remove the slam latch cover as shown in the sketch. |
|||||||||||
Socket cap screws DIN 912, hex head screws DIN 933 and hex nuts ISO 4032 each with thread size M 6 can be used for mounting the slam latch. |
|||||||||||
The elongated holes allow the slam latch to be mounted to the door frame or profile systems both from the operating side and from the rear. The installation clearance of 1 mm is also easy to adjust. |
Min | Max | Price |
---|---|---|
1 | 99 | $63.00 |
100 | 249 | $57.75 |
250 | 499 | $52.50 |
≥ 500 | $47.25 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco