GN 936 Slam Latches / Slam Locks Zinc Die-Cast

Photo

GN 936 Zinc Die-Cast Slam Latches / Slam Locks Type: SCL - Lockable (Keyed alike)
Color: SW - Black, RAL 9005, textured finish
Type: SCL - Lockable (Keyed alike)
Color: SW - Black, RAL 9005, textured finish
GN 936 Zinc Die-Cast Slam Latches / Slam Locks Type: SCL - Lockable (Keyed alike)
Color: SW - Black, RAL 9005, textured finish GN 936 Zinc Die-Cast Slam Latches / Slam Locks Type: SCL - Lockable (Keyed alike)
Color: SR - Silver, RAL 9006, textured finish GN 936 Zinc Die-Cast Slam Latches / Slam Locks Type: SL - Not lockable
Color: SR - Silver, RAL 9006, textured finish GN 936 Zinc Die-Cast Slam Latches / Slam Locks Type: SL - Not lockable
Color: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 936 slam latches / slam locks enable doors and closures to be effortlessly closed. The slam latch engages automatically when the door is closed preventing the door from opening unintentionally.

The elongated holes allow the slam latch to be mounted on aluminum profile systems with different cross sections.

The variants with type SCL allow every lock to be opened with the same key. For the type SUL there are more than 200 different lock variants.

Two keys are supplied with each slam lock (type SCL, SUL). The key may be inserted or withdrawn in both the locked and unlocked positions.

Specification

Housing
Zinc die-cast
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Cover / latch
Plastic

  • Black gray for SW
  • Light gray for SR

Lock mechanism
Zinc die-cast


Key
Steel, nickel plated


Assembly hardware
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 936 Zinc Die-Cast Slam Latches / Slam Locks sketch

Part Options / Table

Type

SLNot lockable
SCLLockable (Keyed alike)
SULLockable (Keyed differently)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2b3dh1h2l2l3l4l5l6m1m2
2.830.410.830.590.261.300.944.091.771.570.570.492.200.91

Build & Price

3D Product Configurator
Length l1
Type



Color
SR
SW

Assembly Instruction

Assembly instruction GN 936

Prior to installation remove the slam latch cover as shown in the sketch.

Assembly instruction GN 936{St:_}2

Socket cap screws DIN 912, hex head screws DIN 933 and hex nuts ISO 4032 each with thread size M 6 can be used for mounting the slam latch.
After installation the covers are reassembled in reverse order. The covers cannot be removed when the slam latch is closed and consequently protect against vandalism.

Assembly instruction GN 936{St:_}3

The elongated holes allow the slam latch to be mounted to the door frame or profile systems both from the operating side and from the rear. The installation clearance of 1 mm is also easy to adjust.

Application Example

Example of application GN 936

Selected Part

Total US Dollars (net)
$63.00
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$63.00
100249$57.75
250499$52.50
≥ 500$47.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.916 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.