GN 7332Gripping TraysStainless Steel, Screw-In Type
Photo
Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws) Identification no.: 1 - Without seal Finish: GS - Matte shot-blasted finish
FDA
The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
GN 7332 gripping trays can be easily and quickly installed from the front using countersunk screws or from the back with threaded studs. Threaded studs are welded to the gripping tray.
Gripping trays with housing seal (identification no. 2 and 3) prevent the penetration of any dirt or liquids into the housing interior. The FDA compliant version also allows use in areas where food or pharmaceutical products are produced.
Type A is supplied with four additional countersunk sealing screws, which feature a polyamide coating on the head to create a tight seal.
Specification
Body
Stainless steel AISI 304
Matte shot-blasted finishGS
Electropolished finishEP
Housing seal
Rubber, glued
NBR, black (Identification no. 2)
Silicone, blue (Identification no. 3)
FDA compliant
Countersunk sealing screws DIN 7991 M5x16
(Type A, Identification no. 2)
Stainless steel A2
Polyamide coating on head
Threaded studs (Type C)
Stainless steel AISI 304
Welded
Protection class IP 66
RoHS
Technical drawing
Hide technical drawing
Part Options / Table
Type
A
Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
C
Mounting from the back
Identification no.
1
Without seal
2
With black seal
3
With blue seal (only Type C)
Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.199 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.