WN 100.1 T-Handle Ball Lock Pins Aluminum Grip, with Stainless Steel Shank, with Loss Protection Ring

Photo

WN 100.1 Aluminum Grip T-Handle Ball Lock Pins, with Stainless Steel Shank, with Loss Protection Ring

Product description

Information

T-handle ball lock pins WN 100.1 have a wide range of applications in fastening, locating, and alignment applications. The balls will not release until the button on the handle is depressed. Once the button is depressed, the balls retract into the shank allowing the pin to be inserted or removed into or out of a hole.

The load values given in the table for shear strengths are for reference only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Shank pin
Stainless steel 17-4 PH, heat treated


T-handle
Aluminum die-cast A383, black anodized finish


Inner spindle
Stainless steel 17-4 PH


Balls
Stainless steel AISI 440C


Key ring / spring
Stainless steel AISI 304


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Spiral Retaining Cables GN 111.4
Retaining Cables GN 111.2 (with Mounting Tabs or Loops)

On request

Pins in other diameters, materials, lengths, handle configurations and other modifications

Technical drawing

3D
Hide technical drawing
WN 100.1 Aluminum Grip T-Handle Ball Lock Pins, with Stainless Steel Shank, with Loss Protection Ring sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1 +0.02/-0d2 ±0.005d3l2 +0/-0.04l3
max.
mLocation
bore
Double shear strength
0.250 -0.003/-0.0021.002.003.004.00----0.2891.750 +0.070.2901.2700.470.25 +0.0049217 lbf (41 kN)
0.313 -0.004/-0.0021.002.003.004.006.00---0.3751.750 +0.070.3301.2700.470.31 +0.00414388 lbf (64 kN)
0.375 -0.003/-0.0011.001.501.752.002.503.004.006.000.4401.935 +0.130.3651.4500.590.38 +0.00420682 lbf (92 kN)
0.500 -0.003/-0.0022.003.004.006.00----0.5942.220 +0.130.4601.6000.750.50 +0.00536869 lbf (164 kN)
0.625 -0.003/-0.0022.003.004.00-----0.7503.050 +0.050.5801.9000.940.63 +0.00557776 lbf (257 kN)

Build & Price

3D Product Configurator
Pin diameter d1
Length l1

Selected Part

Total US Dollars (net)
$15.38
In Stock: 316
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$15.38
5099$14.10
100249$12.82
≥ 250$11.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.052 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.