GN 425.9 Folding Handles Stainless Steel

Photo

GN 425.9 Stainless Steel Folding Handles Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: SW - Black, RAL 9005, textured finish
GN 425.9 Stainless Steel Folding Handles Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: SW - Black, RAL 9005, textured finish GN 425.9 Stainless Steel Folding Handles Type: A - Mounting from the back with thread
Identification no.: 1 - Handle 90° foldaway
Finish: GS - Matte shot-blasted finish GN 425.9 Stainless Steel Folding Handles Type: A - Mounting from the back with thread
Identification no.: 3 - Handle 180° foldaway
Finish: GS - Matte shot-blasted finish GN 425.9 Stainless Steel Folding Handles Type: A - Mounting from the back with thread
Identification no.: 3 - Handle 180° foldaway
Finish: SW - Black, RAL 9005, textured finish GN 425.9 Stainless Steel Folding Handles Type: B - Mounting the operator's side with through hole
Identification no.: 1 - Handle 90° foldaway
Finish: GS - Matte shot-blasted finish GN 425.9 Stainless Steel Folding Handles Type: B - Mounting the operator's side with through hole
Identification no.: 3 - Handle 180° foldaway
Finish: SW - Black, RAL 9005, textured finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Folding handles GN 425.9 are used where the handle must only protrude a short distance in the resting position.

Folding handles identification numbers 1 and 2 are suitable for side “access”, as these have a 90° limit stop. If used from above, identification numbers 3 and 4 with a handle that can fold freely through 180° are a better version.

The retaining springs of identification numbers 2 and 4 keep the handle in any position. This keeps the handle in a position that can be easily accessed and prevents noise as a result of vibration in the resting position.

The handle and the retaining springs are secured by mounting the attachment across the entire surface. All components are supplied unassembled.

Specification

Attachment part
Stainless steel precision castingNI AISI CF-8

  • Matte shot-blasted finishGS
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    (only Type A and B)

Folding handle
Stainless steel AISI 304
Matte shot-blasted finish


Retaining springs
Spring steel
Stainless steel AISI 301


RoHS

Technical drawing

3D
Hide technical drawing
GN 425.9 Stainless Steel Folding Handles sketch

Part Options / Table

Type

AMounting from the back with thread
BMounting the operator's side with through hole
CMounting from the operator's side by welding

Identification no.

1Handle 90° foldaway
2Handle 90° foldaway, with retaining springs
3Handle 180° foldaway
4Handle 180° foldaway, with retaining springs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length lb1b2b3d1d2h1h2h3h4mt1t2
4.724.880.794.17M 60.250.632.091.932.322.360.390.38

Build & Price

3D Product Configurator
Length l
Material

Type



Identification no.




Finish
SW

Selected Part

Total US Dollars (net)
$30.51
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$30.51
5099$27.97
100249$25.43
≥ 250$22.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.587 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.