GN 2181 Edge Protection Seal Profile Corners Material NBR / EPDM (UL Certified)

Photo

GN 2181 Edge Protection Seal Profile Corners, Material NBR / EPDM (UL Certified) Type: A - Upper seal profile
Type: A - Upper seal profile
GN 2181 Edge Protection Seal Profile Corners, Material NBR / EPDM (UL Certified) Type: A - Upper seal profile GN 2181 Edge Protection Seal Profile Corners, Material NBR / EPDM (UL Certified) Type: D - Side seal profile

Product description

Information

With edge protection seal profile corners GN 2181, right-angle sealing paths can be quickly and easily implemented without a minimum laying radius or manual "free-cutting” of the profile. The corner joint is sealed and firmly adhered by vulcanization.

The leg length l can be shortened or extended with the corresponding profile of GN 2180. Installed “compressed” with an excess dimension of about 1% of the total length, the joints fit tightly and do not require adhesive.

During operation, the profile must experience deformation to dimension w2 in order to ensure an optimal sealing effect.

The profiles made of NBR are intended for uses in contact with oils, fuels or lubricants.

The EPDM versions are made of UL 50 and UL 94-HB certified edge protector sealing profiles and are therefore approved for the US American and the Canadian market.

Specification

Clamping profile / sealing profile
Ethylene propylene diene rubberEPDM

  • Black
  • Clamping profile hardness 65 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • Temperature resistant from
    -40 °F to +212 °F (-40 °C to +100 °C)

Acrylonitrile butadiene rubberNBR

  • Black
  • Clamping profile hardness 60 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • Temperature resistant from
    -22 °F to +212 °F (-30 °C to +100 °C)

Clamp insert
Steel wire polyester clamping band


RoHS

On request

Edge protection seal profile segments, vulcanized, e.g. in U or Z shape
Edge protection seal profile frame, vulcanized, closed, e.g. in round or square shape

Technical drawing

3D
Hide technical drawing
GN 2181 Edge Protection Seal Profile Corners, Material NBR / EPDM (UL Certified) sketch

Part Options / Table

Type

AUpper seal profile
DSide seal profile
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Type A
h1
Type D
Length la
Clamping range
in millimeters
bh2h3h4kw1w2
At up to 50 %
permissible
deformation
0.81-6.30 ±0.0799.84 ±0.098 15.75 ±0.126 24.80 ±0.1571 - 3.50.430.41---0.390.28
-0.516.30 ±0.0799.84 ±0.098 15.75 ±0.126 24.80 ±0.1571 - 3.50.430.420.090.180.190.460.34

Build & Price

3D Product Configurator
Material


Height h1 (Type A)
Height h1 (Type D)
Type


Length l

Application Example

Application Example GN 2181

Selected Part

Total US Dollars (net)
$21.19
In Stock: 50
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$21.19
100249$19.43
250499$17.66
≥ 500$15.89
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2181-EPDM-20,5-A-160GN 2181-NBR-20,5-A-160GN 2181-EPDM-20,5-A-250GN 2181-NBR-20,5-A-250GN 2181-EPDM-20,5-A-400GN 2181-NBR-20,5-A-400GN 2181-EPDM-20,5-A-630GN 2181-NBR-20,5-A-630GN 2181-EPDM-13-D-160GN 2181-NBR-13-D-160GN 2181-EPDM-13-D-250GN 2181-NBR-13-D-250GN 2181-EPDM-13-D-400GN 2181-NBR-13-D-400GN 2181-EPDM-13-D-630GN 2181-NBR-13-D-630

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.