With edge protection seal profile corners GN 2181, right-angle sealing paths can be quickly and easily implemented without a minimum laying radius or manual "free-cutting” of the profile. The corner joint is sealed and firmly adhered by vulcanization.
The leg length l can be shortened or extended with the corresponding profile of GN 2180. Installed “compressed” with an excess dimension of about 1% of the total length, the joints fit tightly and do not require adhesive.
During operation, the profile must experience deformation to dimension w2 in order to ensure an optimal sealing effect.
The profiles made of NBR are intended for uses in contact with oils, fuels or lubricants.
The EPDM versions are made of UL 50 and UL 94-HB certified edge protector sealing profiles and are therefore approved for the US American and the Canadian market.
Temperature resistant from
-40 °F to +212 °F (-40 °C to +100 °C)
Acrylonitrile butadiene rubberNBR
Black
Clamping profile hardness 60 ±5 Shore A
Sealing profile hardness 25 ±5 Shore A
Temperature resistant from
-22 °F to +212 °F (-30 °C to +100 °C)
Clamp insert
Steel wire polyester clamping band
RoHS
On request
Edge protection seal profile segments, vulcanized, e.g. in U or Z shape
Edge protection seal profile frame, vulcanized, closed, e.g. in round or square shape
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.