Type: A - Mounting from the back with thread Identification no.: 1 - Handle 90° foldaway Finish: SW - Black, RAL 9005, textured finish
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Folding handles GN 425.9 are used where the handle must only protrude a short distance in the resting position.
Folding handles identification numbers 1 and 2 are suitable for side “access”, as these have a 90° limit stop. If used from above, identification numbers 3 and 4 with a handle that can fold freely through 180° are a better version.
The retaining springs of identification numbers 2 and 4 keep the handle in any position. This keeps the handle in a position that can be easily accessed and prevents noise as a result of vibration in the resting position.
The handle and the retaining springs are secured by mounting the attachment across the entire surface. All components are supplied unassembled.
Specification
Attachment part Stainless steel precision castingNI AISI CF-8
Matte shot-blasted finishGS
Powder coated Black, RAL 9005, textured finishSW
(only Type A and B)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.587 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.