WN 913.3 Set Screws Steel, with Brass or Plastic Tip

Photo

WN 913.3 Inch Size, Steel Set Screws, with Brass or Plastic Tip Tip material: KU - Plastic (Nylon 66)
Tip material: KU - Plastic (Nylon 66)
WN 913.3 Inch Size, Steel Set Screws, with Brass or Plastic Tip Tip material: KU - Plastic (Nylon 66) WN 913.3 Inch Size, Steel Set Screws, with Brass or Plastic Tip Tip material: MS - Brass

Product description

Information

Set screws WN 913.3 with brass or plastic tip are used in applications where markings, pressure dents and damage to the workpiece are unacceptable.

These set screws can also be used with a variety of different hand operating components, such as levers, hand knobs, star knobs, and knurled nuts.

Specification

Body
Steel

  • Tensile strength class 5.8
  • Blackened finish

Tip

  • BrassMS
  • Plastic (Nylon 66)KU

RoHS

Technical drawing

3D
Hide technical drawing
WN 913.3 Inch Size, Steel Set Screws, with Brass or Plastic Tip sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1
Nominal length
d2d3l2l3A/F
in inches
10 x 240.2500.6250.1250.1250.0470.0470.094
1/4 x 200.3750.7500.1250.1250.0470.0630.125
5/16 x 180.3750.7500.1880.1880.0630.0940.156
3/8 x 160.3751.0000.1880.1880.0630.0940.188
1/2 x 130.6251.0000.3130.2500.0940.1250.250

Build & Price

3D Product Configurator
Thread d1
Thread length l1
Tip material


Selected Part

Total US Dollars (net)
$0.78
In Stock: 500
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$0.78
250499$0.72
500999$0.65
≥ 1000$0.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.